??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
41377
HELP_VARIABLE
Order Number
41377
Cabinet Depth
600.000 mm
B1
602.000 mm
B2
506.000 mm
B3
240.000 mm
B4
400.000 mm
B5
560.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D